Material: Stainless steel 1.4301. Grip drawn from stainless-steel sheet. Hub butt-welded on, blasted, matt finish.
Refined and cost-saving manufacturing techniques led to this cost-efficient stainless-steel-version.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66199347

d1 [mm]60
d2 [mm]M12
l [mm]30
d3 [mm]20
h1 [mm]37,5
h2 [mm]20
Weight [g]155

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn