Material: Steel, black oxide finish. Handle slanted, with metric thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66512000

TypeStahl
d1 [mm]25
Thread [mm]M 20
d3 [mm]40
l1 ca. [mm]152
h [mm]76,0
b approx. [mm]30,0
Weight [g]561

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn