Material: Handle: Zinc die-cast. Threaded bush and locking screw: Steel, black oxide finish. Handle: plastic coated, colour black RAL 9005. Disengaged by pulling. Version N = Handle slanted, with metric-threaded bush. The clamping levers 120 have two main advantages: 1) As they are adjustable, they are very versatile in use. 2) They are designed to suit the form and appearance of modern industrial products. The threaded insert is connected to the lever via the serration and can be released by pulling Note: This clamping lever has proven ideal wherever the swivel range is limited or where a specific lever position is most convenient for the operator. The lever also features a modern design. By pulling the lever, the serrations are disengaged. Now the handle can be turned into any direction and the threaded insert can be screwed in or out by turning the locking screw. When the lever is released, the serration re-engages automatically because of the spring tension.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66570500

d1 [mm]14
d2 [mm]M 5
d5 [mm]10,0
h1 [mm]25,0
h2 [mm]4,5
h3 [mm]35
Snap-In Travel h4 [mm]3,5
l2 [mm]45
t Thread [mm]9
Weight [g]33

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn