Material: Threaded bush and locking screw: steel 5.8, black oxide finish. Handle: zinc die-cast. Plastic coating: black. Disengaged by pulling. These adjustable clamping levers are the result of modern industrial design, they are easy to operate and they also meet ergonomic demands. All such levers have proven to be ideal wherever parts have to be clamped in confined spaces or in a particular lever position. The insert is connected to the lever via serrations. Pulling the lever upwards disengages the serrations, allowing the lever to be turned to the ideal clamping position. When the lever is released, the serrations automatically re-engage.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66572000

l1 [mm]30
d1 [mm]M 4
d3 [mm]10,0
d4 [mm]13,0
h1 [mm]24,5
h2 [mm]4,0
h3 [mm]31
h4 [mm]3,5
t [mm]7
Weight [g]27

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn