Material: Steel zinc plated, glossy, or stainless steel 1.4305 blasted, matt finish finish. Shaft butt-welded on. These clamp nuts are a modified version of the common ball knobs DIN 99. A rationalised production process and material-saving design have made these clamp nuts an extremely cost-efficient clamping element.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66599412

TypeEdelstahl
Length I1 [mm]100
d1 [mm]M12
d2 [mm]25
d3 [mm]14
h1 [mm]19
h2~ [mm]46
I2~ [mm]95
Weight [g]147

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn