Material: Steel, precision turned and black oxide finished. Ball knob made from plastic.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66613200

d1 [mm]32
d2 H7 [mm]10
d3 [mm]8
d4 [mm]20
h1 [mm]18
h2 [mm]6,5
l approx. [mm]62
Weight [g]103

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn