Material: Stainless steel 1.4305 matt finish. Ball knob: Plastic Duroplast PF31 black, polished.
The knob is screwed on.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66699008

TypeEdelstahl
d1 [mm]10
d2 [mm]M8
d3 [mm]25
I1 [mm]100
I2 [mm]11
I3 [mm]22,5
Weight [g]63

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn