Material: Stainless steel 1.4305 matt finish. Ball knob: Plastic Duroplast PF31 black, polished.
The knob is screwed on.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66699010

TypeEdelstahl
d1 [mm]12
d2 [mm]M10
d3 [mm]32
I1 [mm]125
I2 [mm]14
I3 [mm]29
Weight [g]123

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn