Material: Brass nickel-plated. Glass cylinder made from acrylic glass. Voltage: On choice: 230V AC, 50Hz, or 24V DC. Drip rate normal: about 45 drops per 1 ml. Other than the manual drip-feed oiler, which also drips when the machine has stopped, the electric drip-feed oiler only drips as long as the machine is running. When the machine stops, the electric drip-feed oiler is also automatically shut off, as the oiler is controlled via the machine programme. Finest dosing of drops is possible - by turning a knurled nut at the top part of the oiler. Almost all liquids can be dosed drop by drop, provided they are not mixed with solid matters. It is also suited for other media, provided they do not thicken with heat. Attention must be paid to the compatibility with acrylic glass and buna N used as sealing material. (possibly natural glass and vitone sealings on request). Duty cycle: intermittent 20%. Protection class acc. to EN 60529: IP20. Power consumption: 12VA (12W).

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68033500

ArticleTropföler
Voltage24 V DC
Volume [ccm]1000
E [Inch]G 1/2"
A [mm]235
B [mm]120
C [mm]100
D [mm]15
F [mm]67
SW27
Weight [g]960
Spare Glass Art.-No.:680 220 00

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn