Material: PVC, black. For easily protection of edges (no reworking of sharp edges required) and for decorating. Mounting: The substructure of the edge trim contains a metal construction. This means they have a strong hold even if there are radii or bent parts. Edge trims are mounted on the edges to be covered by hand or with a plastic mallet. Glues or special mounting parts are not required. Minimum Bending Radii: Please see measures a - d in drawing and table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 68702000

Clamping Range [mm]1,0 - 4,0
Colourschwarz
Max. Length [m]50
a [mm]30
b [mm]20
c [mm]20
d [mm]20
Weight [g/m]140

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn