Material: grey cast iron GG25.


Hub unfinished and without bore, some with core hole.
Matching chains in accordance with DIN 766 A.
All dimensions and weights "ca.".

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 77160500

No. of Teeth5
da [mm]115
d [mm]89
b [mm]56
ND [mm]60
L [mm]65
B approx. [mm]10
Weight [kg]3,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn