Material: Polyurethane. Dimensions and tolerances to DIN 73378. Max. length 100m. Application: Pneumatic-tube for Pneufit-Push-In or Pneufit C connectors. Pu-tubes allow only a lower pressure than Pa-Tubes, but they need a smaller radius. Max. Operating Pressure: The pressures shown in the table are valid for -40°C up to +20°C. At higher temperature note follwing factors: Temperature 30 °C: Factor 0,83. Temperature 40 °C: Factor 0,72. Temperature 50 °C: Factor 0,64. Temperature 60 °C: Factor 0,57 (max. operating temperature).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 86991201

Outer Ø [mm]12
Inner Ø [mm]8
ColourNatur
Pressure max. [bar]9
Bending Radius [min]25
Weight per m [g]100

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn