Casing: Cast iron casing with thick walls and ribbed construction, sealed against oil leaks and dust. Gears: Special steel, extremely hard wearing and case hardened. Smooth-running helical gear wheels with ground or scraped tooth profiles. Bearing: Generously dimensioned bearings as standard version (heavy-duty bearings for higher overhung or thrust loads available at extra cost) Lubrication: The gear boxes are delivered ready for work, filled with the correct level of oil or grease, which offers sufficient lubrication for about 10.000 operation hours, or for an operation period of max. 2 years, at a temperature of -30 to +80°C. Before start up, the plastic plug must be taken out of the venting screw, otherwise excess pressure will build up inside the gearbox.

Service:

Katalogseite

Betriebs / Wartungsanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
At fB=1 Mn2
[Nm]
At n1=1380 rpm** n2
[rpm]
At n1=1380 rpm** P
[kW]
Admissible n1**
[rpm]
Weight
[kg]
40015001   2,3829459719,3400032
40015003   2,8234950319,3400032
40015005   3,442041819,3400032
40015007   3,7546337919,3400032
40015009   4,6557430619,3400032
40015011   5,6340525211,2400032
40015012   6,2244722811,2400032
40015013   6,949620611,2400032
40015014   7,7155418411,2400032
40015015   8,6862316411,2400032
40015016   9,8670014411,1400032
40015017   10,95661308,1400032
40015018   12,186321178,1400032
40015019   13,717001048400032
40015020   15,58700917400032
40015022   18,13683785,89400032
40015024   20,13700715,44400032
40015025   22,48700634,87400032
40015026   25,3700564,33400032
40015027   28700513,91400032
40015028   31,27700453,5400032
40015029   35,2700403,11400032
40015030   37,92700382,89400032
40015031   42,68700332,57400032
40015032   48,5700292,26400032


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn