Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16460100   26026160,077
16460200   37037160,077
16460300   40040160,077
16460400   41041160,077
16460500   44044160,077
16460600   45045160,077
16460700   50050160,077
16460800   53053160,077
16460900   56056160,077
16461000   61061160,077
16461100   63063160,077
16461200   66066160,077
16461300   69069160,077
16461400   70070160,077
16461500   72072160,077
16461600   75075160,077
16461700   78078160,077
16461800   81081160,077
16461900   84084160,077
16462000   88088160,077
16462100   89089160,077
16462200   90090160,077
16462300   92092160,077
16462400   96096160,077
16462500   97097160,077
16462600   98098160,077
16462700   1010101160,077
16462800   1080108160,077
16462900   1110111160,077
16463000   1140114160,077
16463100   1150115160,077
16463200   1210121160,077
16463300   1240124160,077
16463400   1250125160,077
16463500   1300130160,077
16463600   1320132160,077
16463700   1350135160,077
16463800   1390139160,077
16463900   1400140160,077
16464000   1420142160,077
16464100   1440144160,077
16464200   1450145160,077
16464300   1460146160,077
16464400   1500150160,077
16464500   1560156160,077
16464600   1610161160,077
16464700   1750175160,077
16464800   1780178160,077
16464900   1880188160,077
16465000   1960196160,077
16465100   2250225160,077


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn