Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16470100   26026250,12
16470200   37037250,12
16470300   40040250,12
16470400   41041250,12
16470500   44044250,12
16470600   45045250,12
16470700   50050250,12
16470800   53053250,12
16470900   56056250,12
16471000   61061250,12
16471100   63063250,12
16471200   66066250,12
16471300   69069250,12
16471400   70070250,12
16471500   72072250,12
16471600   75075250,12
16471700   78078250,12
16471800   81081250,12
16471900   84084250,12
16472000   88088250,12
16472100   89089250,12
16472200   90090250,12
16472300   92092250,12
16472400   96096250,12
16472500   97097250,12
16472600   98098250,12
16472700   1010101250,12
16472800   1080108250,12
16472900   1110111250,12
16473000   1140114250,12
16473100   1150115250,12
16473200   1210121250,12
16473300   1240124250,12
16473400   1250125250,12
16473500   1300130250,12
16473600   1320132250,12
16473700   1350135250,12
16473800   1390139250,12
16473900   1400140250,12
16474000   1420142250,12
16474100   1440144250,12
16474200   1450145250,12
16474300   1460146250,12
16474400   1500150250,12
16474500   1560156250,12
16474600   1610161250,12
16474700   1750175250,12
16474800   1780178250,12
16474900   1880188250,12
16475000   1960196250,12
16475100   2250225250,12


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn