Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16486100   2602650
16486200   3703750
16486300   4004050
16486400   4104150
16486500   4404450
16486600   4504550
16486700   5005050
16486800   5305350
16486900   5605650
16487000   6106150
16487100   6306350
16487200   6606650
16487300   6906950
16487400   7007050
16487500   7207250
16487600   7507550
16487700   7807850
16487800   8108150
16487900   8408450
16488000   8808850
16488100   8908950
16488200   9009050
16488300   9209250
16488400   9609650
16488500   9709750
16488600   9809850
16488700   101010150
16488800   108010850
16488900   111011150
16489000   114011450
16489100   115011550
16489200   121012150
16489300   124012450
16489400   125012550
16489500   130013050
16489600   132013250
16489700   135013550
16489800   139013950
16497900   140014050
16498000   142014250
16498100   144014450
16498200   145014550
16498300   146014650
16498400   150015050
16498500   156015650
16498600   161016150
16498700   175017550
16498800   178017850
16498900   188018850
16499000   196019650
16499100   225022550


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn