Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16270100   16533160,04
16270200   18537160,04
16270300   20040160,04
16270400   21543160,04
16270500   22044160,04
16270600   22545160,04
16270700   24549160,04
16270800   25050160,04
16270900   25551160,04
16271000   26052160,04
16271100   27054160,04
16271200   27555160,04
16271300   28056160,04
16271400   29559160,04
16271500   30060160,04
16271600   30561160,04
16271700   32565160,04
16271800   33066160,04
16271900   34068160,04
16272000   35070160,04
16272100   35571160,04
16272200   36573160,04
16272300   37575160,04
16272400   39078160,04
16272500   40080160,04
16272600   41082160,04
16272700   42084160,04
16272800   42585160,04
16272900   45090160,04
16273000   45591160,04
16273100   46593160,04
16273200   47595160,04
16273300   48096160,04
16273400   500100160,04
16273500   510102160,04
16273600   525105160,04
16273700   545109160,04
16273800   550110160,04
16273900   560112160,04
16274000   575115160,04
16274100   600120160,04
16274200   610122160,04
16274300   620124160,04
16274400   630126160,04
16274500   640128160,04
16274600   650130160,04
16274700   660132160,04
16274800   690138160,04
16274900   695139160,04
16275000   700140160,04
16275100   720144160,04
16275200   750150160,04
16275300   780156160,04
16275400   815163160,04
16275500   840168160,04
16275600   850170160,04
16275700   900180160,04
16275800   990198160,04
16275900   1000200160,04
16276000   1075215160,04
16276100   1100220160,04
16276200   1215243160,04
16276300   1380276160,04
16276400   1440288160,04


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn