Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Classical shape with trapezoid teeth. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. T timing belts only run on T pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16287004   21543320,081
16287005   22044320,081
16287006   22545320,081
16287007   24549320,081
16287008   25050320,081
16287009   25551320,081
16287010   26052320,081
16287011   27054320,081
16287012   27555320,081
16287013   28056320,081
16287014   29559320,081
16287015   30060320,081
16287016   30561320,081
16287017   32565320,081
16287018   33066320,081
16287019   34068320,081
16287020   35070320,081
16287021   35571320,081
16287022   36573320,081
16287023   37575320,081
16287024   39078320,081
16287025   40080320,081
16287026   41082320,081
16287027   42084320,081
16287028   42585320,081
16287029   45090320,081
16287030   45591320,081
16287031   46593320,081
16287032   47595320,081
16287033   48096320,081
16287034   500100320,081
16287035   510102320,081
16287036   525105320,081
16287037   545109320,081
16287038   550110320,081
16287039   560112320,081
16287040   575115320,081
16287041   600120320,081
16287042   610122320,081
16287043   620124320,081
16287044   630126320,081
16287045   640128320,081
16287046   650130320,081
16287047   660132320,081
16287048   690138320,081
16287049   695139320,081
16287050   700140320,081
16287051   720144320,081
16287052   750150320,081
16287053   780156320,081
16287054   815163320,081
16287055   840168320,081
16287056   850170320,081
16287057   900180320,081
16287058   990198320,081
16287059   1000200320,081
16287060   1075215320,081
16287061   1100220320,081
16287062   1215243320,081
16287063   1380276320,081
16287064   1440288320,081


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn