Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. AT timing belts only run on AT pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16880100   50050320,202
16880200   56056320,202
16880300   61061320,202
16880400   66066320,202
16880500   70070320,202
16880600   73073320,202
16880700   78078320,202
16880800   80080320,202
16880900   81081320,202
16881000   84084320,202
16881100   89089320,202
16881200   92092320,202
16881300   96096320,202
16881400   98098320,202
16881500   1010101320,202
16881600   1050105320,202
16881700   1080108320,202
16881800   1150115320,202
16881900   1210121320,202
16882000   1250125320,202
16882100   1320132320,202
16882200   1400140320,202
16882300   1500150320,202
16882400   1600160320,202
16882500   1700170320,202
16882600   1800180320,202


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn