Material: Cast polyurethane (PU) with steel tensile member.

Timing belts in metric dimensions. Good resistance against oil, fats and many chemicals. Temperature range -30º to +80ºC. AT timing belts only run on AT pulleys. Special length: Open-length timing belts made of thermoplastic TPU can be welded to endless belts at customized lengths.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Effective Length
[mm]
No. of TeethBelt Width
[mm]
Weight
[kg/m]
16687004   28056320,11
16687005   30060320,11
16687006   34068320,11
16687007   37575320,11
16687008   39078320,11
16687009   42084320,11
16687010   45591320,11
16687011   500100320,11
16687012   545109320,11
16687013   600120320,11
16687014   610122320,11
16687015   630126320,11
16687016   660132320,11
16687017   720144320,11
16687018   750150320,11
16687019   780156320,11
16687020   825165320,11
16687021   975195320,11
16687022   1050210320,11
16687023   1125225320,11
16687024   1500300320,11


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn