Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16451000   66 T10/10-2101F5029,973631,832256668
16451100   66 T10/11-2111F5033,153835,012556668
16451200   66 T10/12-2121F5036,344238,202856668170
16451300   66 T10/13-2131F5039,524541,382856668
16451400   66 T10/14-2141F5042,704844,563256668220
16451500   66 T10/15-2151F5045,895147,753256668270
16451600   66 T10/16-2161F5049,075450,933556668300
16451700   66 T10/17-2171F5052,525854,113556668
16451800   66 T10/18-2181F5055,446057,3040566610420
16451900   66 T10/19-2191F5058,626660,4844566610470
16452000   66 T10/20-2201F5061,806663,6646566612520
16452200   66 T10/22-2221F5068,177570,0352566612570
16452400   66 T10/24-2241F5074,538376,3958566612740
16452500   66 T10/25-2251F5077,728379,5860566612770
16452600   66 T10/26-2261F5080,908782,7660566612820
16452700   66 T10/27-2271F5084,049185,9460566612950
16452800   66 T10/28-2281F5087,279389,1360566612960
16453000   66 T10/30-2301F5093,639795,49605666121170
16453200   66 T10/32-2321F50100,00106101,86655666121300
16453600   66 T10/36-2361F50112,73119114,59705666161640
16454000   66 T10/40-2401F50125,46131127,32805666162000
16454400   66 T10/44-044250138,20-140,06885666162360
16454800   66 T10/48-048250150,93-152,79955666162830
16456000   66 T10/60-060250189,13-190,991105666164370
16457200   66 T10/72-072250227,32-229,18140566618


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn