Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Remark
15210200   50-222035280,10* 1)
15210300   56-222035280,15* 1)
15210600   63-252040280,15*
15210700   71-252040280,20*
15210800   8010282048280,40
15210900   9010282048280,50
15211000   10010282048280,50
15211100   11210282048280,50
15211200   12510352060320,70
15211400   14010352060320,80
15211600   16012352060401,00
15211800   18012402065401,30
15212000   20012402065401,40
15212200   22412402065401,50
15212500   25012452075502,20
15212800   28012452075502,40
15213100   31512452075502,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn