Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15330800   80V85025rü 25121010320,82
15330900   90V85025rü 25161012421,00
15331000   100V25025rü 25161012421,40
15331100   112V85032rü 18201212501,60
15331200   125V25032rü 18201212502,30
15331400   140V85045rü 5251716652,90
15331600   160V85045rü 5251716653,80
15331800   180V85045rü 5251716656,10
15332000   200B65045br 2,5251716655,50
15332200   224B65045br 2,5251716656,20
15332500   250B65045br 2,5251716656,80
15332800   280B65045br 2,5251716657,60
15333100   315B65051bv 0,53020257511,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn