Material: Aluminium similar EN AW2017A.

The fixing plates are used to connect the belt ends. Only for reversible use between the pulleys. The plates must not run on the pulleys.

Usage: These clamping plate work pieces are used if the standard clamping plates according catalogue page 171 cannot be used

for dimensional reason. The clamping plate work pieces have max. production length and optimized width to be most flexible for

customer rework. We would appreciate to quote such rework on request with shortest delivery time.

Reworking: The belt should be engaged with minimum 6 teeth. Maintain the dimension R.

The mounting holes must be placed beside the belt, the belt must not be bored.

* Number of complete teeth in the range X x P.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfilP
[mm]
L
[mm]
B
[mm]
H
[mm]
R
[mm]
X x PXGewicht
[g]
16079900L   T2,52,51782551,517570
16289900L   T55176,84583,417034
16289901L   T55176,87083,417034
16489900L   T10102306015522022
16499901L   T101023012515522022
16689900L   AT55176,84583,417034
16689901L   AT55176,87083,417034
16889900L   AT10102306015522022
16889901L   AT101023012515522022
17139900L   HTD 3M3178306217458
17359900L   HTD 5M5176,84583,417034
17539900L   HTD 8M82265515521627
17579900L   HTD 8M822611015521627
17766399L   HTD 14M142289022921015
17766799L   HTD 14M1422815022921015


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn