Material: Steel. Max. Operating Angle 45°.

These single and double universal joints feature a simple design with very small tolerances and high precision and performance. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - this guarantees an extremely long service life. All contact surfaces are hardened, ground and lapped. These universal joints are used at high torques and high speeds up to max. 800 rpm.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
bJS9
[mm]
t
[mm]
admiss.max.Torque at 100 min -1
[Nm]
200 rpm
[Nm]
300 rpm
[Nm]
400 rpm
[Nm]
500 rpm
[Nm]
700 rpm
[Nm]
800 rpm
[Nm]
Weight
[kg]
63121500   616934--76,565,55--0,04
63121600   8161140--14109,58765,40,04
63121600N   81611402914109,58765,40,04
63121800   8181140--16111197,96,86,10,07
63121800N   81811402916111197,96,86,10,07
63122000   10221045--32,522,118,816,915,614,39,70,09
63122000N   10221040311,432,522,118,816,915,614,39,70,09
63122200   10221248--32,522,118,816,915,614,39,70,10
63122200N   10221248311,432,522,118,816,915,614,39,70,10
63122600   12251150--55,932,526,622,120,116,915,60,20
63122600N   12251150413,855,932,526,622,120,116,915,60,20
63122700   12261356--55,932,526,622,120,116,915,60,16
63122700N   12261356413,855,932,526,622,120,116,915,60,16
63122900   14291356--89,155,951,346,843,537,134,40,18
63122900N   14291356516,389,155,951,346,843,537,134,40,18
63123000   14291760--89,155,951,346,843,537,134,40,21
63123000N   14291760516,389,155,951,346,843,537,134,40,21
63123200   16321565--112,4109,293,674,766,953,346,80,33
63123200N   16321565518,3112,4109,293,674,766,953,346,80,33
63123300   16321868--112,4109,293,674,766,953,346,80,34
63123300N   16321868518,3112,4109,293,674,766,953,346,80,34
63123700   18371772--202,8156124,893,67862,4-0,39
63123700N   18371772620,8202,8156124,893,67862,4-0,39
63123800   18371874--202,8156124,893,67862,4-0,42
63123800N   18371874620,8202,8156124,893,67862,4-0,42
63124000   20401982--312218,4156124,8109,278-0,54
63124000N   20401982622,8312218,4156124,8109,278-0,54
63124200   20421982--312218,4156124,8109,278-0,62
63124200N   20421982622,8312218,4156124,8109,278-0,62
63124700   22472295--390249,6187,2156124,893,6-0,86
63124700N   22472295624,8390249,6187,2156124,893,6-0,86
63125000   255026108--499,2312218,4187,2156124,8-1,06
63125000N   255026108828,3499,2312218,4187,2156124,8-1,06
63125200   255226105--499,2312218,4187,2156124,8-1,31
63125200N   255226105828,3499,2312218,4187,2156124,8-1,31
63125800   305830122--561,6343,2249,6202,8171,6--1,67
63125800N   305830122833,3561,6343,2249,6202,8171,6--1,67
63127000   357035140--592,8390296,4226,2187,2--2,76
63127000N   3570351401038,3592,8390296,4226,2187,2--2,76
63128000   408042160--655,2436,8343,2280,8---4,28
63128000N   4080421601243,3655,2436,8343,2280,8---4,28


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn