Material: Steel 35SMnPb10, Bearing Parts 18NiCrMo5Pb. Max. Operating Angle 45°.

The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
bJS9
[mm]
t
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
bei 500 min -1
[Nm]
bei 1000 min -1
[Nm]
bei 2000 min -1
[Nm]
bei 3000 min -1
[Nm]
bei 3600 min -1
[Nm]
Gewicht
[kg]
63199122   10201862--21,116,313,410,69,68,60,1
63199122N   10201862311,421,116,313,410,69,68,60,1
63199126   14252074--32,627,823,021,119,217,30,18
63199126N   14252074516,332,627,823,021,119,217,30,18
63199132   16322486--625343,238,435,530,70,33
63199132N   16322486518,3625343,238,435,530,70,33
63199140   204030108--134115967767620,71
63199140N   204030108622,8134115967767620,71
63199150   255038132--19216312510686821,33
63199150N   255038132828,319216312510686821,33
63199163   306340166--2882592211821541342,78
63199163N   306340166833,32882592211821541342,78


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn