Material: Stainless steel 1.4301. Bearing Parts X20Cr13 (1.4021).

Max. Operating Angle 90°. The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l3
[mm]
l4
[mm]
bJS9
[mm]
t
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
bei 500 min -1
[Nm]
bei 1000 min -1
[Nm]
bei 2000 min -1
[Nm]
bei 3000 min -1
[Nm]
bei 3600 min -1
[Nm]
Gewicht
[kg]
63199620   1020188826--21,116,313,410,69,68,60,14
63199620N   1020188826311,421,116,313,410,69,68,60,14
63199626   14251910433--32,627,823,021,119,217,30,24
63199626N   14251910433516,332,627,823,021,119,217,30,24
63199632   16322412539--625343,238,435,530,70,52
63199632N   16322412539518,3625343,238,435,530,70,52
63199640   20403015648--134115967767621,01
63199640N   20403015648622,8134115967767621,01
63199650   25503718859--19216312510686821,63
63199650N   25503718859828,319216312510686821,63
63199663   30634123880--2882592211821541343,9
63199663N   30634123880833,32882592211821541343,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn