Material: Inner ring stainless steel 1.4034, hardened, ground and polished.
Bearing shell special brass CuZn38Al1. Outer ring stainless steel 1.4305.

  • Dimensions according to DIN 648 / 12240-1 series K (wide version).
  • Can be re-lubricated.
  • Initial lubrication required before use
  • For high sliding speed up to 60 m/min.
  • With outer ring (bigger outer diameter than version G or G..D).


Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity dH7
[mm]
B+0/-0,12
[mm]
C+0/-0,24
[mm]
DA+0/-0,012
[mm]
d1
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63399005   586167,7138
63399006   696,75188,91312
63399008   81292210,41423
63399010   101410,52612,91338
63399012   1216123015,41358
63399014   141913,53416,81683
63399016   1621153819,315115
63399018   182316,54221,815150
63399020   2025184624,314200
63399022   2228205025,815270
63399025   2531225629,615375
63399030   3037256634,817540
63399035   3543287837,719850
63399040   4049358744,2161400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn