Material: Screw: Stainless steel 1.4305. Ball: Stainless steel, hardened.

Type A-N: with full ball.

Type B-N: with flat-faced ball, to clamp surfaces that are not exactly parallel.

Temperature range: -60ºC to +350ºC.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shaped1
[mm]
Nominal Length
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
Ball Ø
[mm]
SW
[mm]
*max.
[kN]
Weight
[g]
65490305   A-NM 3 5 - 5 -1,51,51,250,15
65490308   A-NM 38 -7,5 -1,51,51,250,22
65490310   A-NM 310 -10 -1,51,51,250,33
65490406   A-NM 46 -6 -2,521,750,4
65490410   A-NM 410 -10 -2,521,750,7
65490416   A-NM 416 -6 -2,521,751,1
65490508   A-NM 58 -8 -32,52,250,8
65490512   A-NM 512 -12 -32,52,251,3
65490520   A-NM 520 -20 -32,52,252,3
65490610   A-NM 610 -10,8 -434,51,5
65490616   A-NM 616 -16,8 -434,52,4
65490625   A-NM 625 -25,8 -434,53,9
65490810   A-NM 810 -11,2 -5,547,52,6
65490812   A-NM 812 -13,2 -5,547,53,2
65490820   A-NM 820 -21,2 -5,547,55,7
65490830   A-NM 830 -31,2 -5,547,58,9
65491012   A-NM 1012 -13,7 -75105,0
65491016   A-NM 1016 -17,7 -7 5106,8
65491025   A-NM 1025 -26,7 -7 51011,2
65491035   A-NM 1035 -36,7 -7 51016,2
65491216   A-NM 1216 -18 -8,561510,0
65491220   A-NM 1220 -22 -8,561512,4
65491230   A-NM 1230 -32 -8,561519,6
65491240   A-NM 1240 -42 -8,561528,5
65491620   A-NM 1620 -23,3 -12 83022
65491625   A-NM 1625 -28,3 -12 83028
65491635   A-NM 1635 -38,3 -12 83041
65491650   A-NM 1650 -53,3 -12 83048
65495406   B-NM 461,8 -5,62,521,750,4
65495410   B-NM 4101,8 -9,62,521,750,7
65495416   B-NM 4161,8 -15,62,521,751,1
65495508   B-NM 582,2 -7,532,52,250,8
65495512   B-NM 512 2,2 -11,532,52,251,3
65495520   B-NM 5202,2 -19,532,52,252,3
65495610   B-NM 6103 -10434,51,5
65495616   B-NM 6163 -16434,52,4
65495625   B-NM 6253 -25434,53,9
65495810   B-NM 810 5 -105,547,52,6
65495812   B-NM 812 5 -12 5,547,53,2
65495820   B-NM 820 5 -205,547,55,7
65495830   B-NM 830 5 -305,547,58,9
65496012   B-NM 1012 6 -12 7 5105,0
65496016   B-NM 10166 -167 5106,8
65496025   B-NM 10256 -257 51011,2
65496035   B-NM 10356 -357 51016,2
65496216   B-NM 12167 -168,561510,0
65496220   B-NM 12207 -208,561512,4
65496230   B-NM 12307 -308,561519,6
65496240   B-NM 12407 -408,561528,5
65496620   B-NM 162011 -2012 83022
65496625   B-NM 162511 -2512 83028
65496635   B-NM 163511 -3512 83041
65496650   B-NM 165011 -5012 83048


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn