Material: Material: Rubber NBR, black, 70º +/-5º Shore A.

These oil-resistant rubber pads can be cliped into the bores of the MÄDLER® machine mounts (failsafe or not failsafe). With small nubs on the bottom side. The rubber pads enable an anti-slip and vibration-damping placement of the machine mounts. Only for applications, where the machine mounts don´t need to be bolted in the ground.
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
Product Quantity D
[mm]
L
[mm]
H2
[mm]
ID
[mm]
m
[mm]
ZD
[mm]
ZL
[mm]
Gewicht
[g]
68598099   101108481889,3636
68598599   150168411513212,8776
68599099   177184413815013,37,581
68599599   192200414516513,39102


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn