Material: Stainless steel 1.4301. Bearing Parts X20Cr13 (1.4021).

Max. Operating Angle per Joint 45°. Other lengths on request.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
d4
[mm]
l1
[mm]
l2
[mm]
l3 min. min
[mm]
l3 max. min
[mm
C
[mm]
E
[mm]
F
[mm]
bJS9
[mm]
t
[mm]
zul.max.Drehmom. bei : 250 min -1
[Nm]
bei 500 min -1
[Nm]
bei 1000 min -1
[Nm]
bei 2000 min -1
[Nm]
bei 3000 min -1
[Nm]
bei 3600 min -1
[Nm]
Gewicht
[kg]
63199920   102021,21862170200301114--21,116,313,410,69,68,60,33
63199920N   102021,21862170200301114311,421,116,313,410,69,68,60,33
63199925   142526,52074220270351316--32,627,823,021,119,217,30,58
63199925N   142526,52074220270351316516,332,627,823,021,119,217,30,58
63199932   163232,52486250320401620--625343,238,435,530,71,15
63199932N   163232,52486250320401620518,3625343,238,435,530,71,15
63199940   204041,530108290360482125--134115967767622,08
63199940N   204041,530108290360482125622,8134115967767622,08
63199950   255047,538132350435482632--19216312510686823,79
63199950N   255047,538132350435482632828,319216312510686823,79
63199963   30636045166400490482632--2882592211821541346,0
63199963N   30636045166400490482632833,32882592211821541346,0


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn