Material: High Performance EPDM with polyester cord. Advanced: These raw edged, cogged EPDM-V-belts are top products with high-strength tensile members for improved energy efficiency and drive performance. Powerful: The transmittable power is more than double as it is at normal narrow V-belts and more than triple as it is at classic V-belts. Maintenance-free: Due to the minimal elongation, a retensioning is normally not requiered. Versatile use: With good chemical resitance and a large temperature range, these belts a ideal for force-locking drives. Existing narrow V-belts and classic V-belts can be replaced without problems. Common V-belt pulleys are suitable for all these three kinds of belts. Because of the tight length tolerances, the belts can be used in sets without measuring. Operating temperatur: -40° to +130°C.

V-belts XPZ are a good substitute for SPZ and 10.

Width b = 9.7 mm.

Height h = 8 mm.

Smallest medium pulley diametre = 56 mm.

Weight per Metre 0.065 kg.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length (Lr)
[mm]
15090587   XPZ587
15090612   XPZ612
15090630   XPZ630
15090637   XPZ637
15090662   XPZ662
15090670   XPZ670
15090687   XPZ687
15090710   XPZ710
15090722   XPZ722
15090737   XPZ737
15090750   XPZ750
15090762   XPZ762
15090772   XPZ772
15090782   XPZ782
15090787   XPZ787
15090800   XPZ800
15090812   XPZ812
15090825   XPZ825
15090837   XPZ837
15090850   XPZ850
15090862   XPZ862
15090875   XPZ875
15090887   XPZ887
15090900   XPZ900
15090912   XPZ912
15090925   XPZ925
15090937   XPZ937
15090950   XPZ950
15090962   XPZ962
15090975   XPZ975
15090987   XPZ987
15091000   XPZ1000
15091012   XPZ1012
15091024   XPZ1024
15091030   XPZ1030
15091037   XPZ1037
15091047   XPZ1047
15091060   XPZ1060
15091080   XPZ1080
15091087   XPZ1087
15091112   XPZ1112
15091120   XPZ1120
15091137   XPZ1137
15091140   XPZ1140
15091150   XPZ1150
15091157   XPZ1157
15091162   XPZ1162
15091180   XPZ1180
15091187   XPZ1187
15091202   XPZ1202
15091212   XPZ1212
15091237   XPZ1237
15091250   XPZ1250
15091262   XPZ1262
15091270   XPZ1270
15091287   XPZ1287
15091312   XPZ1312
15091320   XPZ1320
15091337   XPZ1337
15091340   XPZ1340
15091347   XPZ1347
15091357   XPZ1357
15091362   XPZ1362
15091387   XPZ1387
15091400   XPZ1400
15091412   XPZ1412
15091420   XPZ1420
15091437   XPZ1437
15091450   XPZ1450
15091462   XPZ1462
15091470   XPZ1470
15091487   XPZ1487
15091500   XPZ1500
15091512   XPZ1512
15091520   XPZ1520
15091537   XPZ1537
15091550   XPZ1550
15091562   XPZ1562
15091587   XPZ1587
15091600   XPZ1600
15091612   XPZ1612
15091632   XPZ1632
15091637   XPZ1637
15091650   XPZ1650
15091662   XPZ1662
15091687   XPZ1687
15091700   XPZ1700
15091737   XPZ1737
15091750   XPZ1750
15091762   XPZ1762
15091787   XPZ1787
15091800   XPZ1800
15091812   XPZ1812
15091837   XPZ1837
15091850   XPZ1850
15091862   XPZ1862
15091887   XPZ1887
15091900   XPZ1900
15091937   XPZ1937
15091950   XPZ1950
15091987   XPZ1987
15092000   XPZ2000
15092120   XPZ2120
15092137   XPZ2137
15092160   XPZ2160
15092287   XPZ2287
15092360   XPZ2360
15092410   XPZ2410
15092500   XPZ2500


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn