Material: High Performance EPDM with polyester cord. Advanced: These raw edged, cogged EPDM-V-belts are top products with high-strength tensile members for improved energy efficiency and drive performance. Powerful: The transmittable power is more than double as it is at normal narrow V-belts and more than triple as it is at classic V-belts. Maintenance-free: Due to the minimal elongation, a retensioning is normally not requiered. Versatile use: With good chemical resitance and a large temperature range, these belts a ideal for force-locking drives. Existing narrow V-belts and classic V-belts can be replaced without problems. Common V-belt pulleys are suitable for all these three kinds of belts. Because of the tight length tolerances, the belts can be used in sets without measuring. Operating temperatur: -40° to +130°C.

V-belts XPB are a useful substitute for SPB and 17.

Width b = 16.3 mm.

Height h = 13 mm.

Smallest medium pulley diametre = 112 mm.

Weight per Metre 0.183 kg.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length (Lr)
[mm]
15490950   XPB950
15491150   XPB1150
15491250   XPB1250
15491260   XPB1260
15491320   XPB1320
15491340   XPB1340
15491400   XPB1400
15491450   XPB1450
15491500   XPB1500
15491510   XPB1510
15491550   XPB1550
15491590   XPB1590
15491600   XPB1600
15491650   XPB1650
15491690   XPB1690
15491700   XPB1700
15491750   XPB1750
15491800   XPB1800
15491850   XPB1850
15491860   XPB1860
15491900   XPB1900
15491950   XPB1950
15492000   XPB2000
15492020   XPB2020
15492040   XPB2040
15492060   XPB2060
15492120   XPB2120
15492150   XPB2150
15492180   XPB2180
15492240   XPB2240
15492280   XPB2280
15492360   XPB2360
15492410   XPB2410
15492430   XPB2430
15492500   XPB2500
15492600   XPB2600
15492800   XPB2800


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn