Specifications

  • Thread size: To M20.
  • Strength: High.
  • Functional strength (Typical value at 22°C): 3 hours.
  • Breakaway torque tested according to ISO 10964: 33 Nm.
  • Long-term temperature resistance: -55°C to +180°C.


Approvals
  • P1 NSF Reg. No.: 123006.

High-strength threadlocker for maximum efficacy in securing and sealing of bolts, nuts and studs to prevent loosening due to vibration. The product serves to permanently lock assemblies which must not come loose. It works on all metals, including passive substrates such as stainless steel, aluminium and plated surfaces. It is proven to be tolerant of minor contamination due to industrial oils, e.g. engine oils, corrosion prevention oils and cutting fluids. Can be disassembled by heating to 300°C. All threaded connections which require high durability against strong vibrations and shocks or extreme environmental or chemical influences.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073109   10Flasche20
14073110   50Flasche78


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn