Material:Steel.

Supply: One screw. Attention: Order quantity as needed. Up to size 3030, taper bushes have two screws, from 3525 three screws. Assembly instructions

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Appropriate for Bush from
[Nr.]
To Bush
[Nr.]
Size
[Inch]
Tightening Torque
[Nm]
Outside Ø
[mm]
Tolerance
[mm]
Lead
[mm]
Tolerance
[mm]
Length
[mm]
Tolerance
[mm]
Width across flats
[mm]
Tolerance
[mm]
Weight
[g]
62250199   10081108BSW 1/4 x 1/25,66,35-0,21,270+/-0,212,7+/-0,353+0,151,9
62250399   12101615BSW 3/8 x 5/8209,53-0,21,587+/-0,215,88+/-0,355+0,25,2
62250599   20122017BSW 7/16 x 7/83011,11-0,21,814+/-0,222,23+/-0,56+0,211
62250699   25172525BSW 1/2 x 15012,7-0,22,117+/-0,212,7+/-0,356+0,216,4
62250799   30203030BSW 5/8 x 1 1/49015,88-0,22,309+/-0,231,75+/-0,78+0,2233,2
62251099   35253535BSW 1/2 x 1 1/211212,7-0,22,117+/-0,238,1+/-0,710+0,2749,7
62251299   40304040BSW 5/8 x 1 3/417015,88-0,252,309+/-0,2544,45+/-1,012+0,2789
62251599   4545BSW 3/4 x 219019,05-0,252,540+/-0,2550,8+/-1,014+0,27147
62251699   5050BSW 7/8 x 2 1/427022,23-0,252,822+/-0,2557,15+/-1,014+0,27227


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn