Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16811500   55 AT10/15-2151F4045,935147,753245558228
16811600   55 AT10/16-2161F4049,115450,933545558244
16811700   55 AT10/17-2171F4052,295754,114045558277
16811800   55 AT10/18-2181F4055,486057,3040455510276
16811900   55 AT10/19-2191F4058,666660,4844455510333
16812000   55 AT10/20-2201F4061,846663,6646455512364
16812200   55 AT10/22-2221F4068,217570,0352455512443
16812400   55 AT10/24-2241F4074,578376,3958455512548
16812500   55 AT10/25-2251F4077,768379,5860455512638
16812600   55 AT10/26-2261F4080,948782,7660455512643
16812700   55 AT10/27-2271F4084,129185,9460455512664
16812800   55 AT10/28-2281F4087,319389,1360455512740
16813000   55 AT10/30-2301F4093,679795,4960455512840
16813200   55 AT10/32-2321F40100,04106101,8665455512987
16813600   55 AT10/36-2361F40112,77119114,59704555161247
16814000   55 AT10/40-2401F40125,50131127,32804555161573
16814400   55 AT10/44-044240138,24-140,06884555161870
16814800   55 AT10/48-048240150,97-152,79954555162344
16816000   55 AT10/60-060240189,17-190,991104555163661
16817200   55 AT10/72-072240227,36-229,181404555165340
16818400   55 AT10/84-084240265,56-267,381604555187265
16819600   55 AT10/96-096240303,76-305,581804555189520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn