Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16411000   55 T10/10-2101F4029,973631,83224555883
16411100   55 T10/11-2111F4033,153835,012545558106
16411200   55 T10/12-2121F4036,344238,202845558151
16411300   55 T10/13-2131F4039,524441,382845558153
16411400   55 T10/14-2141F4042,704844,563245558196
16411500   55 T10/15-2151F4045,895147,753245558228
16411600   55 T10/16-2161F4049,075450,933545558244
16411700   55 T10/17-2171F4052,525754,113545558274
16411800   55 T10/18-2181F4055,446057,3040455510276
16411900   55 T10/19-2191F4058,626660,4844455510333
16412000   55 T10/20-2201F4061,806663,6646455512364
16412200   55 T10/22-2221F4068,177570,0352455512443
16412400   55 T10/24-2241F4074,538376,3958455512548
16412500   55 T10/25-2251F4077,728379,5860455512638
16412600   55 T10/26-2261F4080,908782,7660455512643
16412700   55 T10/27-2271F4084,089185,9460455512664
16412800   55 T10/28-2281F4087,279389,1360455512740
16413000   55 T10/30-2301F4093,639795,4960455512840
16413200   55 T10/32-2321F40100,00106101,8665455512987
16413600   55 T10/36-2361F40112,73119114,59704555161245
16414000   55 T10/40-2401F40125,46131127,32804555161575
16414400   55 T10/44-044240138,20-140,06884555161870
16414800   55 T10/48-048240150,93-152,79954555162345
16416000   55 T10/60-060240189,13-190,991104555163660
16417200   55 T10/72-072240227,32-229,181404555165340
16418400   55 T10/84-084240265,52-267,381604555187265
16419600   55 T10/96-096240303,72-305,581804555189520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn