Material: Aluminium. Screw stainless steel A2-70.

Single-split clamp collars, as end-stops on spline shafts.

These rings don´t damage the shaft. The clamping force is much stronger than with set collars. They are easy to readjust.

Version 1: The thread of the screw DIN 912 is covered with a layer of nylon.

Version 2: with additional nut, for adjusting the inner diameter and as lock nut.

Tolerance b: +0.08mm / -0.25mm . Temperature range: -40°C to +175°C.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profil
[mm]
AusführungA
[mm]
d
[mm]
L
[mm]
Rmax.
[mm]
Schraube
[DIN 912]
Mutter sw
[mm]
Gewicht
[g]
64862200   KN 11 x 14130111134,7 M4 x 12-17
64862400   KN 13 x 16134131339,9 M5 x 14-25
64862500   KN 16 x 20140161547,6 M6 x 16-42
64862100   KN 18 x 22142181549,3 M6 x 16-43
64862600   KN 21 x 25145211551,8 M6 x 16-46
64862300   KN 23 x 28148231554,4 M6 x 18-51
64862700   KN 26 x 32154261559,7 M6 x 18-66
64862900   KN 28 x 34257281562,3 M6 x 181072
64862800   KN 32 x 38260321566,0 M6 x 181076
64863200   KN 36 x 42273361980,4 M8 x 2513155
64863000   KN 42 x 48278421985,7 M8 x 2513166


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn