Material: Steel, zinc-plated. Hardness class 17 H according to DIN 267-24.

These nuts are used for unsafed, quickly to loosen applications, or for a secured connection with an additional lock plate DIN 70952 (for these lockwashers, a keyway is required on the shaft thread).

Recommend tolerance for the shaft thread: 6g DIN ISO 965.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2h12
[mm]
d3
[mm]
ah11
[mm]
b
[mm]
cmin.
[mm]
x
[mm]
Anzahl der NutenGewicht
[g]
65388501   M10x1201654,51,80,0447
65388502   M12x1,5221864,51,80,04410
65388503   M14x1,5242064,51,80,04411
65388504   M16x1,5282365,52,30,04416
65388505   M18x1,5302565,52,30,04417
65388506   M20x1,5322765,52,30,04419
65388507   M22x1,5363076,52,80,04428
65388508   M24x1,5383276,52,80,04430
65388509   M26x1,5403476,52,80,04432
65388510   M28x1,5423676,52,80,04435
65388511   M30x1,5443876,52,80,04437
65388512   M32x1,54841873,30,04452
65388513   M35x1,55043873,30,04451
65388514   M38x1,55447873,30,04460
65388515   M40x1,55649873,30,04463
65388516   M42x1,56052883,80,04475
65388517   M45x1,56254883,80,04670
65388518   M48x1,56557883,80,04675
65388519   M50x1,56860883,80,04684
65388520   M52x1,57062883,80,05688
65388521   M55x1,57567883,80,056106
65388522   M60x1,580719114,30,056123
65388523   M65x1,585769114,30,056132
65388524   M70x1,590819114,30,056142
65388525   M75x1,5958610114,30,056169
65388526   M80x1,51009110114,30,056180


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn