The Company
Branch Offices
Products
Downloads
Mädler-Tools
Contact
FAQ
Imprint
Products
Cart
Register
Search
Terms and Conditions
User:
Password
Forgot Password
Search
Catalog-Navigation
Linear motion guide Accuride DA 115 R
DIN-Standardized Parts
Gear Boxes and Geared Motors
Gearboxes
Helical Gear Boxes Type BT/I with Two Shaft Ends, 2-Stage
Shaft-Mounted Flat Gearboxes Type BOC/I, 2-Stage
Bevel Gearboxes
Worm Gear Units, up to 878 Nm
Type G/II, up to 14 Nm, i=5:1 up to 75:1
Type H/I, up to 226 Nm, i=7,5:1 up to 100:1
Type ZM/I, up to 878 Nm, i=4.83:1 up to 83:1
Size 40, up to 107 Nm
Size 50, up to 215 Nm
Size 63, up to 429 Nm
Size 80, up to 878 Nm
Motors, Geared Motors and Controlers
Worm Gear Screw Jacks and Actuators / Linear Drives
Spindles, Spline Shafts and Nuts
Knobs, Handwheels, Handles, Operating Elements
Bevel Gears, Worm Wheels, Worms
V-Belts, Pulleys, Accessories
Sprockets, Chains, Accessories
Clamp Collars, Shaft Collars (Adjusting Rings)
Couplings, Friction Clutches, Safety Couplings
Standardized Parts and Miscellaneous
Linear Motion, Linear Bearings, Precision Rail Guides
Metal-Rubber-Buffers, Dampers
Maintenance and Repair Sprays, Loctits Products
Pneumatic Elements
Ball Bearings, Block Bearings, Bushes, Drill Bushes
Clamping Sets, Clamping Bushes, Taper Bushes
Accuride - Telescopic Slides and Linear Guides
Universal Joints
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
Timing Belts, Pulleys, Accessories
Size 40, up to 107 Nm
Size 50, up to 215 Nm
Size 63, up to 429 Nm
Size 80, up to 878 Nm