• The Company
  • Branch Offices
  • Products
  • Downloads
  • Mädler-Tools
  • Contact
  • FAQ
  • Imprint
  • Products
  • Cart
  • Register
  • Search
  • Terms and Conditions
 
Forgot Password

Search

Catalog-Navigation

  • Linear motion guide Accuride DA 115 R
  • DIN-Standardized Parts
  • Gear Boxes and Geared Motors
    • Gearboxes
    • Motors, Geared Motors and Controlers
      • Standard Three-Phase Motors Type SM/I, 230/400 V, 50 Hz
      • Motor controllers for DC-drives
      • Frequency Converters for 3-phase current Drives
      • Small Geared Motors 12 V, 24 V and 230 V, up to 10 Nm
      • Helical Geared Motors Type HR/I 230/400 V, up to 1.5 kW, up to 603 Nm
      • Worm Geared Motors 230/400 V, up to 351 Nm
      • Helical Worm-Geared Motors Type SZM/I, 230/400 V, up to 634 Nm
      • Continuously Variable Geared Motors Type MUN, 0.18 kW
      • Travel-Wheel Systems
    • Worm Gear Screw Jacks and Actuators / Linear Drives
  • Spindles, Spline Shafts and Nuts
  • Knobs, Handwheels, Handles, Operating Elements
  • Bevel Gears, Worm Wheels, Worms
  • V-Belts, Pulleys, Accessories
  • Sprockets, Chains, Accessories
  • Clamp Collars, Shaft Collars (Adjusting Rings)
  • Couplings, Friction Clutches, Safety Couplings
  • Standardized Parts and Miscellaneous
  • Linear Motion, Linear Bearings, Precision Rail Guides
  • Metal-Rubber-Buffers, Dampers
  • Maintenance and Repair Sprays, Loctits Products
  • Pneumatic Elements
  • Ball Bearings, Block Bearings, Bushes, Drill Bushes
  • Clamping Sets, Clamping Bushes, Taper Bushes
  • Accuride - Telescopic Slides and Linear Guides
  • Universal Joints
  • Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
  • Timing Belts, Pulleys, Accessories
  • Standard Three-Phase Motors Type SM/I, 230/400 V, 50 Hz
  • Motor controllers for DC-drives
  • Frequency Converters for 3-phase current Drives
  • Small Geared Motors 12 V, 24 V and 230 V, up to 10 Nm
  • Helical Geared Motors Type HR/I 230/400 V, up to 1.5 kW, up to 603 Nm
  • Worm Geared Motors 230/400 V, up to 351 Nm
  • Helical Worm-Geared Motors Type SZM/I, 230/400 V, up to 634 Nm
  • Continuously Variable Geared Motors Type MUN, 0.18 kW
  • Travel-Wheel Systems
  • Operating Capacitors Type KST
  • Motor-Tensioning Rail Sets Type SPS, with Movable Attachment Clamps
  • Helical Geared Motors Type NR/I, 230/400 V, up to 1.5 kW, up to 668 Nm