Catalog-Navigation
-
Linear motion guide Accuride DA 115 R
-
DIN-Standardized Parts
-
Gear Boxes and Geared Motors
-
Gearboxes
-
Motors, Geared Motors and Controlers
-
Standard Three-Phase Motors Type SM/I, 230/400 V, 50 Hz
-
Motor controllers for DC-drives
-
Frequency Converters for 3-phase current Drives
-
Small Geared Motors 12 V, 24 V and 230 V, up to 10 Nm
-
Helical Geared Motors Type HR/I 230/400 V, up to 1.5 kW, up to 603 Nm
-
Worm Geared Motors 230/400 V, up to 351 Nm
-
Helical Worm-Geared Motors Type SZM/I, 230/400 V, up to 634 Nm
-
Continuously Variable Geared Motors Type MUN, 0.18 kW
-
Travel-Wheel Systems
-
Worm Gear Screw Jacks and Actuators / Linear Drives
-
Spindles, Spline Shafts and Nuts
-
Knobs, Handwheels, Handles, Operating Elements
-
Bevel Gears, Worm Wheels, Worms
-
V-Belts, Pulleys, Accessories
-
Sprockets, Chains, Accessories
-
Clamp Collars, Shaft Collars (Adjusting Rings)
-
Couplings, Friction Clutches, Safety Couplings
-
Standardized Parts and Miscellaneous
-
Linear Motion, Linear Bearings, Precision Rail Guides
-
Metal-Rubber-Buffers, Dampers
-
Maintenance and Repair Sprays, Loctits Products
-
Pneumatic Elements
-
Ball Bearings, Block Bearings, Bushes, Drill Bushes
-
Clamping Sets, Clamping Bushes, Taper Bushes
-
Accuride - Telescopic Slides and Linear Guides
-
Universal Joints
-
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
-
Timing Belts, Pulleys, Accessories
|
|