• The Company
  • Branch Offices
  • Products
  • Downloads
  • Mädler-Tools
  • Contact
  • FAQ
  • Imprint
  • Products
  • Cart
  • Register
  • Search
  • Terms and Conditions
 
Forgot Password

Search

Catalog-Navigation

  • Linear motion guide Accuride DA 115 R
  • DIN-Standardized Parts
  • Gear Boxes and Geared Motors
    • Gearboxes
    • Motors, Geared Motors and Controlers
    • Worm Gear Screw Jacks and Actuators / Linear Drives
      • Linear Actuators Drives GR/I
      • Ready-for-Operation Actuator System, 24 V / 230 V, up to 2.000 N
      • Linear Drives (lifting devices) 12 V - 24 V, up to 2.100 N
      • Worm Gear Screw Jacks Type NP/I, up to 50.000 N
  • Spindles, Spline Shafts and Nuts
  • Knobs, Handwheels, Handles, Operating Elements
  • Bevel Gears, Worm Wheels, Worms
  • V-Belts, Pulleys, Accessories
  • Sprockets, Chains, Accessories
  • Clamp Collars, Shaft Collars (Adjusting Rings)
  • Couplings, Friction Clutches, Safety Couplings
  • Standardized Parts and Miscellaneous
  • Linear Motion, Linear Bearings, Precision Rail Guides
  • Metal-Rubber-Buffers, Dampers
  • Maintenance and Repair Sprays, Loctits Products
  • Pneumatic Elements
  • Ball Bearings, Block Bearings, Bushes, Drill Bushes
  • Clamping Sets, Clamping Bushes, Taper Bushes
  • Accuride - Telescopic Slides and Linear Guides
  • Universal Joints
  • Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
  • Timing Belts, Pulleys, Accessories
  • Worm Gear Screw Jacks Type NP/I, Version A: Standard version
  • Worm Gear Screw Jacks Type NP/I, Version B: With anti-rotation guide
  • Worm Gear Screw Jacks Type NP/I, Version C: Travelling nut version.
  • Bellow Type FB
  • Connecting Shafts Type W