• The Company
  • Branch Offices
  • Products
  • Downloads
  • Mädler-Tools
  • Contact
  • FAQ
  • Imprint
  • Products
  • Cart
  • Register
  • Search
  • Terms and Conditions
 
Forgot Password

Search

Catalog-Navigation

  • Linear motion guide Accuride DA 115 R
  • DIN-Standardized Parts
  • Gear Boxes and Geared Motors
  • Spindles, Spline Shafts and Nuts
  • Knobs, Handwheels, Handles, Operating Elements
  • Bevel Gears, Worm Wheels, Worms
  • V-Belts, Pulleys, Accessories
  • Sprockets, Chains, Accessories
  • Clamp Collars, Shaft Collars (Adjusting Rings)
  • Couplings, Friction Clutches, Safety Couplings
  • Standardized Parts and Miscellaneous
    • Spring Plungers, Thrust Screws
    • Ready-for-Operation Actuator System, 24 V / 230 V, up to 2.000 N
    • Clevis Joints, Clevises, and ES-Bolts
    • DIN 12240 - Rod Ends and Spherical Bearings
    • Precision Levelling Adjusters
    • Trim Seals
    • Edge Trims
    • Cup Rollers
    • Idlers
    • Linear Drives (lifting devices) 12 V - 24 V, up to 2.100 N
    • Lubricators, Oilers
    • Travel-Wheel Systems
    • Quick Clamps
    • Assortment Boxes
    • Worm Gear Screw Jacks Type NP/I, up to 50.000 N
    • Angle Joints
  • Linear Motion, Linear Bearings, Precision Rail Guides
  • Metal-Rubber-Buffers, Dampers
  • Maintenance and Repair Sprays, Loctits Products
  • Pneumatic Elements
  • Ball Bearings, Block Bearings, Bushes, Drill Bushes
  • Clamping Sets, Clamping Bushes, Taper Bushes
  • Accuride - Telescopic Slides and Linear Guides
  • Universal Joints
  • Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
  • Timing Belts, Pulleys, Accessories
  • Automatic Lubricator Perma (Housing Made from Steel Sheet)
  • Electronic Drip-Feed Oiler ELO
  • Drip-Feed Oiler System Unikum with Adjustment from Top
  • Drip-Feed Oiler UNI with Adjustment at Top
  • Oil-Level Gauge OWF, Angular Design
  • Oil-Level Sight Glasses 743, up to 100°C
  • Oil-Level Sight Glasses 743.1, up to 180°C
  • Oil-Level Sight Glasses SKE
  • Oil-Level Sight Glasses SKA
  • Oil-Level Window ST
  • Oil-Level Window SR
  • Stauffer Grease Boxes DIN 3411