Catalog-Navigation

Material: Neopren with glass-fibre tensile member.
Wedge angle approx. 36°.

Width b = 12.7 mm.
Height h = 10 mm.
Width u = 5.8 mm.
Smallest medium pulley diameter = 90 mm.

Weight per Metre 0.123 kg.

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened.
At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityProfileReference Length (Lr)
[mm]
15282000
SPA732
15282200
SPA757
15282500
SPA800
15283000
SPA850
15283400
SPA900
15283600
SPA950
15283800
SPA1000
15284000
SPA1060
15284300
SPA1120
15284400
SPA1157
15284500
SPA1180
15284800
SPA1232
15284900
SPA1250
15285100
SPA1320
15285400
SPA1400
15285600
SPA1482
15285700
SPA1500
15286000
SPA1600
15286300
SPA1700
15286600
SPA1800
15286900
SPA1900
15287200
SPA2000
15287400
SPA2120
15287500
SPA2240
15287700
SPA2360
15287900
SPA2500
15288100
SPA2650
15288300
SPA2800
15288600
SPA3000
15288800
SPA3150
15289100
SPA3350
15289300
SPA3550
15289500
SPA3750
15289600
SPA4000
15289700
SPA4500


go to Group

The following products may be of interest to you: