Material: Polyurethane cellular foam,
spacers made of plastic, black.

Consisting of: one buffer, threaded pin M12 x 55 mm,
two spacers 12,5 mm (for mounting without guide roller)
and one spacer 25 mm (for mounting with guide roller,
using the supplied nuts M12).

The required thread has already been machined on both
face ends of the travel-wheel system. The srew-on buffer
fits both travel-wheel-system sizes 200 and 250.

Temperature range: -20°C to +60°C.
Weight: 0,8 kg.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantity
48071084


go to Group