Material:: Carbonated steel, with corrosion- proof treatment.

Internal diameter: 7.2 mm/7.4 mm.
Operating pressure: 2 - 12 bar.
Max. operating pressure: 16 bar.
Precision: constant dimensions.
Hardness: wear resitant.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityConnector-Ø
[mm]
A
[mm]
Weight
[g]
87034600
64514
87034800
84617
87034900
95425
87035000
104619
87035300
135226


go to Group