Material: Housing and viewing glass: Plastic.
Connecting thread: Brass.

Operating pressure: 0-10 bar.
Temperature range -20°C to +60°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityConnectorØ
[mm]
Weight
[g]
83003700
R 1/840720


go to Group