Materials:
Housing and base plates: Aluminium, Spindle: Stainless steel; Piston,
spacers and cover: Plastic; Static and dynamic seals: NBR; Screws:
zinc-plated; Springs: Stainless Steel.

Standard pilot controls with replaceable solenoid system for all
common voltages.
The valves are suitable for lubricated or non-lubricated standard
compressed air.
At normal operating conditions the system has a lifespan of
50 million switching cycles.
The valve system (cartridge) is an optimised version of the
million-times proven sealing system. Manual override with detent.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityConnectorVoltageMagnet TypeFlow
[l/min]
Op. Pressure*
[0.1 MPa]
Weight
[kg]
Fig.
85031811
G 1/824 V DC17502-80,24M02
85031812
G 1/8230 V 50/60 Hz17502-80,24M02
85032811
G 1/424 V DC113002-80,33M02
85032812
G 1/4230 V 50/60 Hz113002-80,33M02

go to Group