Materials: Housing: Brass, nickel plated,
Ball seat: PTFE, O-ring seals: Viton.

Operating pressure: 0 to 45 bar.
Operating temperature: -20°C to 150°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAC
[mm]
D
[mm]
Ø E
[mm]
Ø F
[mm]
G
[mm]
H
[mm]
SW
[mm]
Weight
[g]
86513128
G 1/457618291006,522135
86513138
G3/8546110291008,522245
86513148
G1/2696415351009,527374
86513168
G3/47776204512010,533335
86513188
G18980255412011,540505

go to Group